EG-VA655526/111-0200/2GD60excom I/O System100003085Construction size550 x 650 x 260 mmInstallation areazone 1Module rackMT16-2GInput voltage24 VDC
SLPCE25-1670Safety Light Curtain3083711CascadableYesScan field (mm)1670Number of beams84Optical resolution (mm)25
DX80N2X1S-P3ERadio Transmission System3018091Input typeNPN/thermocoupleFunctionStar topologyOutput typeNMOS
SLPCE25-1390P8Safety Light Curtain3083617CascadableYesScan field (mm)1390Optical resolution (mm)25Number of beams70
IMX12-DO01-1U-1U-PR/24VDCSolenoid Driver7580100ApprovalsATEXNumber of channels1Signal typeDigital outputNominal voltagePower bridge 24 VDC
PS001R-302-2UPN8X-H1141Pressure sensor6833349Communication protocolIO-LinkElectrical output2 × switching outputProcess connection1/4″ NPT-18 female threadPressure range0…1 bar
DX80DR2M-H1Radio Transmission System3012199Input typeNPN/0…20 mA/thermistor/counterFunctionTree topologyOutput typeNMOS
TL50BLBGYR1AOSQLED Signal Light3088572Acoustic signalContinuous toneDimmableNoLight typeBlue, Green, Yellow, Red, rotatingNumber of colors/segments4
AI41-Nexcom I/O System6884216Connection technology signalScrew terminal, Cage clamp terminalNetwork protocolPROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINETProtection classIP20Signal typeAnalog input, Non-intrinsically safe
TL50BLGY2R1AOSQLED Signal Light3085749Acoustic signalContinuous toneDimmableNoLight typeGreen, Yellow, flashing, Red, rotatingNumber of colors/segments3