TL70DXN9GYRALQPTL70 Wireless Tower Light; 900 MHz; Black Housing: 3-Color Loud Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65;3803211
TL50HYALS1QPHigh Intensity Tower Light: 1-Color Sealed; Loud Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Inpu3803246
TL50BLR2B2AOS4Beacon Tower Light 2-Color Sealed; Omnidirectional Staccato Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating:3803137
TL50RYYGRQTower Light: 5-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Red Red Yellow Y3803245
TL70ZWGRALQTL70 Tower Light, Black Housing: 3-Color Loud Audible Indicator; Voltage: 100-240 V ac; Environmental Rating: IP65; Colors: White Gr3803135
TL70RGRAQTL70 Tower Light; Black Housing: 3-Color Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors:3803119
DEE8-43.3D-803270Cordset 5-pin Female M12 to 8-pin Male M12 Euro; 5 Conductor 22 AWG used with EZ-Screen; Yellow PVC Jacket, Straight Connectors; Cab3803270
K50BLGBWPQK50 Beacon EZ-LIGHT: 3-Color Perimeter View; Voltage: 12-30 V dc; Housing: Polycarbonate; IP69K; Input: PNP; Colors: Green Blue Whit3803194
TL70ZGBRTL70 Tower Light, Black Housing: 3-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP65; Colors: Green Blue Red; Suppo3803182
EZLSA-HTE-R23-1050-FEZ-SCREEN LS; Remote Fixed Blanking; 1050 mm; Resolution: 23 mm; Range: 8.4 m (27 ft); Defined Area: 1050 mm (194.4 in.); Housing: Y3803180
K50LGYAL16PQK50 Series EZ-LIGHT: 2-Color Loud Audible; I/O Block Compatible Indicator; Voltage: 18-30 V dc; Housing: Polycarbonate; Environmenta3803193
M18TIP8-803278Temperature Sensor; 8:1 Integrated Lens; Output: Analog 4-20 mA; PNP Alarm; 6 Inch Pigtail EURO Connector3803278