TL50BLZBYBeacon Tower Light: 2-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67; Colors: Blue Yellow; 2 m (6.5 ft) Cable3803356
WLS28-2CGR-570L25SQWLS28-2 Dual Color Light Strip; Length: 570 mm; Voltage: 12-30 V dc; Environmental Rating: IP67/IP69K; Colors: Green (100 percent);3803335
TL50BLZRGY2Beacon Tower Light: 3-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67; Colors: Red steady Green steady Yellow fla3803350
WLS28-2CBR-285DXQWLS28-2 Dual Color Light Strip; Length: 285 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Colors: Blue (100 percent), Red (103803342
TL70DXN9GYRBWQTL70 Wireless Tower Light; 900 MHz; Black Housing: 5-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Colors: Green3803399
TL70ZBALTL70 Tower Light, Black Housing: 1-Color Loud Audible Indicator; Voltage: 100-240 V ac; Environmental Rating: IP65; Colors: Blue; Su3803366
TL50BLGY1B1R1Beacon Tower Light: 4-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Green ste3803334
K50APFF200GRYC4QPMAK50 C4-Series EZ-LIGHT: 3-Color Fixed-Field Sensor; Voltage: 12-30V dc; Housing: Polycarbonate; IP67; Range: 200 mm; Output: PNP (NO3803332
WLS28-2CWW990L25XWLS28-2 Work Light Strip; Length: 990 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: Warm White; 25 Deg Lens; Cascadabl3803341
WLS28-2CG1130DXPWMQWLS28-2 Work Light Strip; Length: 1130 mm; PWM Dimming Diffuse Window; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: Green3803339
TL50HWGYRAOS4QHigh Intensity Tower Light: 4-Color Sealed; Omni-directional Staccato Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environment3803378
TL50YYGQTower Light: 3-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP65; Input:Bimodal; Colors: Yellow Yellow Gre3803377