WLS28-2XB2R2-850SQWLS28-2 Dual Color Light Strip; Length: 850 mm; Voltage: 12-30 V dc; Environmental Rating: IP67/IP69K; Colors: Blue (50 percent), Re3803575
TL70GWRTL70 Tower Light; Black Housing: 3-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: Green W3803570
TL50BLGBR2AQBeacon Tower Light: 3-Color Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP50; Input: Bimodal; Colors: G3803664
TL50BLZRRGGQPBeacon Tower Light: 4-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67; Colors: Red Red Green Green; Micro 150 mm3803613
K50APFF100WYXD5Q2-Color Fixed-Field Sensor; Voltage: 12-30V dc; Housing: Polycarbonate; IP67; Range: 100 mm; Input: PNP (NO); Colors: White Yellow;3803646
TL70BWGYRQTL70 Tower Light; Black Housing: 5-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: Blue Wh3803659
TL50ZRGWBOTower Light: 5-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67; Colors: Red Green White Blue Orange; 2 m (6.5 ft)3803656
K50ANFF100YXDQPK50 Series EZ-LIGHT: 1-Color Fixed-Field Sensor; Voltage: 12-30V dc; Housing: Polycarbonate; IP67; Range: 100 mm; Input: NPN (NO); C3803629
TL50BLGBYRAOSIKQBeacon Tower Light IO-Link Series: 4-Color Omni-directional Audible Indicator with Volume Adjust; Voltage: 12-30 V dc; Environmental3803648
TL70YORWBAQTL70 Tower Light; Black Housing: 5-Color Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors:3803710
TL70BROALTL70 Tower Light, Black Housing: 3-Color Loud Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Co3803683
TL70DXN2BGYORAQTL70 Wireless Tower Light, 2.4 GHz, Black Housing: 5-Color Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Color3803663