PVL225PGYC4QPMAPVL Array Series: 225 mm Length; Voltage: 12-30 V dc; Housing: Aluminum; IP50; Input/Output: PNP; Colors: Green Yellow; C4 Logic; I/3803650
TL70GWRQITL70 Tower Light; Black Housing: 3-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: Green3803658
WLS28-2XGR-145L25XQWLS28-2 Dual Color Light Strip; Length: 145 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Colors: Green (100 percent), Red (13803633
TL50YGORBTower Light: 5-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP65; Input: Bimodal; Colors: Yellow Green Ora3803657
TL70DXN2YRGBTL70 Wireless Tower Light, 2.4 GHz, Black Housing: 4-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Colors: Yello3803721
DX80N9X1W-P6LDX80 Performance 900 MHz Node 1W; Integrated Battery Internal Antenna; 1-wire Serial Interface; No LCD No Rotary Dials3803753
TL70GBWYRALQTL70 Tower Light; Black Housing: 5-Color Loud Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Co3803717
WLS28-2XY990XQWLS28-2 Work Light Strip; Length: 990 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: Yellow; Euro 4-pin Integral Connec3803737
TL70DXN9ORATL70 Wireless Tower Light; 900 MHz, Black Housing: 2-Color Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Color3803714
DX80N9X1S-P3E-NBDX80 Performance 900 MHz Node 1W IP65; Battery not Included, External Antenna; Input: 2 Discrete, 4 Thermocouple; Output: 1 Discrete3803744
TL70DXN2BGYRAPQTL70 Wireless Tower Light, 2.4 GHz, Black Housing: 4-Color Programmable Audible Indicator; Voltage: 12-30 V dc; Environmental Rating3803739