TL70WBGORATTL70 Tower Light; Black Housing: 5-Color Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors:3803976
WLS28-2XR570XPBQWLS28-2 Work Light Strip; Switched; Length: 570 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: Red; Euro 4-pin Integral3803778
K50CAPT2GYCQK50 Compact Series: 2-Color Touch Sensor Gen 2; Touch Light Overrides Job Light; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 I3803844
WLS28-2XB570XPBQWLS28-2 Work Light Strip; Switched; Length: 570 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: Blue; Euro 4-pin Integra3803780
PIF630UM.78M.16DPlastic Fiber, Opposed Mode; Core Dia.: 1.5 mm; Fiber Length 10 m; Stainless Ferrule O.D. 4 mm X 19.8 mm long; Free cut3803792
K50LDYBWPQK50 Series EZ-LIGHT Daylight Visible 3-Color Indicator; Voltage: 15-30 V dc; Housing: Polycarbonate; IP67; Input: PNP; Colors: Yello3803947
WLS28-2CG2R2-285XPBQWLS28-2 Dual Color Light Strip; Switched; Length: 285 mm;; Voltage: 12-30 V dc; Environmental Rating: IP50; Colors: Green (50 percen3803813
TL70GYYRRAQTL70 Tower Light; Black Housing: 5-Color Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors:3803811
TL50BLGRR1QTL50BL Tower Light: 3-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Green ste3803784
TL70RBYGAQTL70 Tower Light; Black Housing: 4-Color Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors:3803787
WLS28-2CYR-145DXPBQWLS28-2 Dual Color Light Strip; Switched; Length: 145 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Colors: Yellow (100 perce3803812
TL50BLGBRAOS3QBeacon Tower Light: 3-Color Sealed; Omni-directional Pulsed Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating:3803852