DEE8-43.3D-803270Cordset 5-pin Female M12 to 8-pin Male M12 Euro; 5 Conductor 22 AWG used with EZ-Screen; Yellow PVC Jacket, Straight Connectors; Cab3803270
K50BLGBWPQK50 Beacon EZ-LIGHT: 3-Color Perimeter View; Voltage: 12-30 V dc; Housing: Polycarbonate; IP69K; Input: PNP; Colors: Green Blue Whit3803194
TL70ZGBRTL70 Tower Light, Black Housing: 3-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP65; Colors: Green Blue Red; Suppo3803182
EZLSA-HTE-R23-1050-FEZ-SCREEN LS; Remote Fixed Blanking; 1050 mm; Resolution: 23 mm; Range: 8.4 m (27 ft); Defined Area: 1050 mm (194.4 in.); Housing: Y3803180
K50LGYAL16PQK50 Series EZ-LIGHT: 2-Color Loud Audible; I/O Block Compatible Indicator; Voltage: 18-30 V dc; Housing: Polycarbonate; Environmenta3803193
M18TIP8-803278Temperature Sensor; 8:1 Integrated Lens; Output: Analog 4-20 mA; PNP Alarm; 6 Inch Pigtail EURO Connector3803278
TL50BLGR2YAOS4IQPBeacon Tower Light 3-Color Sealed Omnidirectional; Staccato Audible Indicator w/ intensity adjust; Voltage: 12-30 V dc or 24 V ac; E3803288
K50APT2GRYF2Q-803210K50 Series EZ-LIGHT: 3-Input-Color Touch Sensor Gen 2; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Input: PNP (NO); Col3803210
WLB92XY550PBQWLB92 Work Light Bar; Switched On/Off; Dimming Potentiometer; Length: 550 mm; Voltage: 24 V dc; Environmental Rating: IP40; Color: Y3803255
TL50WROAQTower Light: 3-Color Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP50; Input:Bimodal; Colors: White Red3803284
TL70ZGYR W/5MTL70 Tower Light, Black Housing: 3-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP65; Colors: Green Yellow Red; Sup3803257
TL50BLZR2B1Beacon Tower Light: 2-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67; Colors: Red flash Blue rotate; 2 m (6.5 ft3803243