WLS28-2XR430XQLED Linear Light3094864Construction size468 x 28 x 20.9 mmDimmableTwo-stageLight typeRedNumber of colors/segments1
SLSP30-1800Q85Safety Light Curtain3071271CascadableNoScan field (mm)1800Optical resolution (mm)30Number of beams120
SMA30PELB W/30Photoelectric Sensor3030239Light typeIRFunctionOpposed mode sensorMax. range (mm)150000
DXM1000-B1R4Network Controller3807403Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS232, RS485FunctionTree topologyInput typeNPN/PNP/0…20 mA/0…10 V/10k thermistor/counterOutput typeNMOS/0…20 mA or 0…10 V
LTX3000M-F10-LI0-X3-H1151Pressure-Resistant Linear Position Sensor1540323Electrical connectionConnectorMeasuring range (mm)3000Output functionAnalog output
BCF5-S18-RN4XCapacitive Sensor2503008Electrical connectionCableMounting conditionsFlushOutput functionNPNRated switching distance (mm)5
K50LRXALSXPLED Signal Light3091254Acoustic signalContinuous toneDimmableNoLight typeRedNumber of colors/segments1
SM2A30PRLNCCPhotoelectric Sensor3036122FunctionOpposed mode sensorOutput functionRelay outputMax. range (mm)150000
FDNL-N1600-TI/O Module for DeviceNet FieldbusF0139Connection technology signalM12Network protocolDeviceNetProtection classIP67Signal typeDigital input
BKM-BKWM14-E03-1.2/S90 (OBS)Actuator and sensor cable6935109Cable qualityTPUConnector AFemale, M16 × 0.75, StraightConnector BFemale, M16 × 0.75, Angled
RKSW458-30MPROFIBUS Cable6602322Cable length (m)30Cable qualityPURConnector AFemale, M12 × 1, Straight, B-coded
T18SN6FF50 W/30Photoelectric Sensor3033915Light typeIRFunctionProximity switchOutput functionNPNMax. range (mm)50