TBEN-LLH-4RMCCompact multiprotocol I/O module for Ethernet100018352Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINETProtection classIP65, IP67, IP69KSignal typeRoller motor, Digital input, Digital input/output, Digital input
TBEN-LL-8IOLACompact multiprotocol I/O module for Ethernet100029880Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
TBPN-LL-4FDI-4FDXCompact and Secure Ethernet I/O Module100029878Connection technology signalM12Network protocolPROFIsafe via PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
TBEN-LL-4FDI-4FDXCompact and Secure Ethernet I/O Module100039886Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
TBEN-LL-16DOPCompact multiprotocol I/O module for Ethernet100021342Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital output
TBEN-L4-4RFID-8DXPCompact Multiprotocol RFID Module for Ethernet100002462Network protocolModbus TCP, EtherNet/IP, PROFINETNumber of channels12Protection classIP65, IP67, IP69K
TBIL-S4-8DXPI/O Hub for Connection of Digital Signals to IO-Link Master100002596Connection technology signalM12Network protocolIO-LinkProtection classIP65, IP67, IP69KSignal typeDigital input/output, Digital output, Digital input
TBIL-S3-8DXPI/O Hub for Connection of Digital Signals to IO-Link Master100002595Connection technology signalM12Network protocolIO-LinkProtection classIP65, IP67, IP69KSignal typeDigital input/output, Digital output, Digital input
TBIL-S4-8DIPI/O Hub for Connection of Digital Signals to IO-Link Master100002597Connection technology signalM12Network protocolIO-LinkProtection classIP65, IP67, IP69KSignal typeDigital input
TBEN-LL-4RFID-8DXPCompact Multiprotocol RFID Module for Ethernet100002463Network protocolModbus TCP, EtherNet/IP, PROFINETNumber of channels12Protection classIP65, IP67, IP69K
TBIL-S3-8DIPI/O Hub for Connection of Digital Signals to IO-Link Master100002594Connection technology signalM12Network protocolIO-LinkProtection classIP65, IP67, IP69KSignal typeDigital input
BLCDP-4M12MT-2AI2AO-VIBL compact Fieldbus Station for PROFIBUS-DP6811182Connection technology signalM12Network protocolPROFIBUS-DPProtection classIP67, IP69KSignal typeAnalog output, Analog input, Analog input/output