chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
Q25SN6FF50Q | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
Q25SN6FF50Q
Order ID no. 3031938
In Stock
Price Group
F3
List Price
€174.10
home
Home
Loading...
Technical Data
Protection class
IP69
Switching element function
Connection programmable
Output function
NPN
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
50
Function
Proximity switch
Light type
IR
Construction size
30 x 25 x 62.7 mm
Key Features
Light type
IR
Function
Proximity switch
Output function
NPN
Max. range (mm)
50
home
Turck-Shop
Sensors
Photoelectric Sensors
Q25SN6FF50Q
Item Total
€174.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support