chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
VBRK4.4-2PSW3M-5/5/TXL | TURCK - Your Global Automation Partner
2-Way Splitter
VBRK4.4-2PSW3M-5/5/TXL
Order ID no. 6630406
home
Home
Loading...
Technical Data
Cable length (m)
5
Application
Signal
Design
Y-splitter with cable
Connector A
Female, M12 × 1, Straight
Number of pins
4
Coupling nut/screw material A
Brass
Connector B
2 x Male, M8 × 1, Angled
Number of Pins
3
Coupling nut/screw material B
Brass
Voltage (V)
48
Current (A)
4
Cable quality
PUR
Cable color
Black
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Number of Ports
2
Accessory type
Y-Splitter
Core cross-section (mm²)
0.34
Number of Conductors
3
Key Features
Connector A
Female, M12 × 1, Straight
Connector B
2 x Male, M8 × 1, Angled
Design
Y-splitter with cable
In Stock
List Price
€44.80
home
Turck-Shop
Connectivity
2-Way Splitters
VBRK4.4-2PSW3M-5/5/TXL
Item Total
€44.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support