chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
YP2-MFS4-2MFK3 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
2-Way Splitter
YP2-MFS4-2MFK3
Order ID no. 6636493
home
Home
Loading...
Technical Data
Application
Signal
Design
Y-splitter
Connector A
Male, M8 × 1
Connector B
2 x Female, M8 × 1
Number of Pins
4/3
Coupling nut/screw material B
Brass
Voltage (V)
60
Current (A)
4
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
80
Number of Ports
2
Accessory type
Y-Splitter
Key Features
Connector A
Male, M8 × 1
Connector B
2 x Female, M8 × 1
Design
Y-splitter
In Stock
Price Group
K2
List Price
€19.00
home
Turck-Shop
Connectivity
2-Way Splitters
YP2-MFS4-2MFK3
Item Total
€19.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support