chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKSW-D9-RKSW-451-0.5M-0.5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFIBUS Cable
RKSW-D9-RKSW-451-0.5M-0.5M
Order ID no. 6915792
home
Home
Loading...
Technical Data
Network protocol
PROFIBUS-DP
Cable length (m)
0.5
Application
Data
Design
Y-splitter with cable
Connector A
2 × female connectors, M12 × 1, Straight, B-coded
Number of pins
5
Coupling nut/screw material A
Brass
Connector B
Male, D-Sub, Angled
Number of Pins
9
Voltage (V)
250
Current (A)
4
Cable quality
PUR
Cable color
Violet
Approvals
UL
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.34
Number of Conductors
2
Key Features
Connector A
2 × female connectors, M12 × 1, Straight, B-coded
Connector B
Male, D-Sub, Angled
Design
Y-splitter with cable
home
Turck-Shop
Connectivity
2-Way Splitters
RKSW-D9-RKSW-451-0.5M-0.5M
In Stock
Price Group
K1
List Price
€103.50
Item Total
€103.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support