chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
AD-FKM5-FSS5.556/YE | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Adapter
AD-FKM5-FSS5.556/YE
Order ID no. 100000143
home
Home
Loading...
Technical Data
Application
Signal
Connector A
Female, M12 × 1, Straight
Number of pins
5
Coupling nut/screw material A
Brass
Connector B
Male, M12 × 1, Straight
Number of Pins
5
Coupling nut/screw material B
Brass
Voltage (V)
60
Current (A)
4
Accessory type
Adapter
Key Features
Connector A
Female, M12 × 1, Straight
Connector B
Male, M12 × 1, Straight
In Stock
Price Group
K1
List Price
€17.10
home
Turck-Shop
Connectivity
Accessories
AD-FKM5-FSS5.556/YE
Item Total
€17.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support