chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
Adapter
AD-MFS3-FKM4
Order ID no. 6634968
In Stock
Price Group
K1
List Price
€15.00
Item Total
€15.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Application
Signal
Connector A
Male, M8 × 1, Straight
Number of pins
3
Coupling nut/screw material A
Brass
Connector B
Female, M12 × 1, Straight
Number of Pins
3
Coupling nut/screw material B
Brass
Voltage (V)
60
Current (A)
4
Accessory type
Adapter
Key Features
Connector A
Male, M8 × 1, Straight
Connector B
Female, M12 × 1, Straight
home
Turck-Shop
Connectivity
Accessories
AD-MFS3-FKM4