chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
Terminating Resistor for Constructing an RFID Line Topology
RSEV57-TR2/RFID
Order ID no. 6636988
In Stock
Price Group
K1
List Price
€22.90
Item Total
€22.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Connectivity
Accessories
RSEV57-TR2/RFID
Technical Data
Network protocol
DeviceNet, CANopen
Application
Data, RFID
Connector A
Male, M12 × 1
Number of pins
4
Coupling nut/screw material A
Stainless Steel
Voltage (V)
30
Accessory type
Terminating resistor
Key Features
Connector A
Male, M12 × 1