chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
CABLE 456-225M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFIBUS Cable
CABLE 456-225M
Order ID no. 6604294
home
Home
Loading...
Technical Data
Network protocol
PROFIBUS-DP
Cable length (m)
225
Application
Data
Number of pins
2
Voltage (V)
250
Current (A)
4
Cable quality
PUR
Cable color
Violet
Approvals
UL, CSA
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.34
Number of Conductors
2
Key Features
Core cross-section (mm²)
0.34
Cable length (m)
225
Cable quality
PUR
Number of Conductors
2
In Stock
Price Group
D1
List Price
€2,499.00
home
Turck-Shop
Connectivity
Bulk Cable
CABLE 456-225M
Item Total
€2,499.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support