chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Cable-PDP-52-500M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Power Supply Cable/PUR
Cable-PDP-52-500M
Order ID no. 6604717
home
Home
Loading...
Technical Data
Cable length (m)
500
Application
Power
Voltage (V)
240
Current (A)
5.3
Cable quality
PUR
Cable color
Gray
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
90
Core cross-section (mm²)
1.5
Number of Conductors
5
Key Features
Core cross-section (mm²)
1.5
Cable length (m)
500
Cable quality
PUR
Number of Conductors
5
In Stock
Price Group
K1
List Price
€1,462.00
home
Turck-Shop
Connectivity
Bulk Cable
Cable-PDP-52-500M
Item Total
€1,462.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support