chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
CABLE12X0.14-XX-PUR-GY-100M/TXG | TURCK - Your Global Automation Partner
Actuator and Sensor Cable, PUR
CABLE12X0.14-XX-PUR-GY-100M/TXG
Order ID no. 6628642
home
Home
Loading...
Technical Data
Cable length (m)
100
Application
Signal
Number of pins
12
Voltage (V)
300
Current (A)
1.5
Cable quality
PUR
Cable color
Gray
Special features
Suitable for drag chain use
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.14
Number of Conductors
12
Key Features
Core cross-section (mm²)
0.14
Cable length (m)
100
Cable quality
PUR
Number of Conductors
12
In Stock
List Price
€359.30
home
Turck-Shop
Connectivity
Bulk Cable
CABLE12X0.14-XX-PUR-GY-100M/TXG
Item Total
€359.30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support