chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
CABLE4X0.34-SH-PUR-BK-250M/TXL | TURCK - Your Global Automation Partner
Actuator and Sensor Cable, PUR
CABLE4X0.34-SH-PUR-BK-250M/TXL
Order ID no. 6630626
home
Home
Loading...
Technical Data
Application
Signal
Number of pins
4
Voltage (V)
300
Current (A)
4
Cable quality
PUR
Cable color
Black
Special features
Shielded, Shielding on coupling nut, Suitable for drag chain use
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.34
Number of Conductors
4
Key Features
Core cross-section (mm²)
0.34
Cable quality
PUR
Number of Conductors
4
In Stock
List Price
€1,141.00
home
Turck-Shop
Connectivity
Bulk Cable
CABLE4X0.34-SH-PUR-BK-250M/TXL
Item Total
€1,141.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support