chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
Cable-E-BLIDENT-100M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
RFID Cable Economy Version
Cable-E-BLIDENT-100M
Order ID no. 7030351
home
Home
Loading...
Technical Data
Cable length (m)
100
Application
RFID
Voltage (V)
30
Current (A)
4
Cable quality
PUR
Cable color
Black
Approvals
Cable UL Style 20549
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.25
Number of Conductors
2
Key Features
Core cross-section (mm²)
0.25
Cable length (m)
100
Cable quality
PUR
Number of Conductors
2
home
Turck-Shop
Connectivity
Bulk Cable
Cable-E-BLIDENT-100M
In Stock
List Price
€739.00
Item Total
€739.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support