chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
RKS4.4T-20/TXL1075 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
RKS4.4T-20/TXL1075
Order ID no. 100000256
home
Home
Loading...
Technical Data
Cable length (m)
20
Application
Signal
Design
Connection Cable
Connector A
Female, M12 × 1, Straight, A-coded
Number of pins
4
Coupling nut/screw material A
Brass
Voltage (V)
250
Current (A)
4
Cable quality
PUR
Cable color
Black
Special features
Shielded
Approvals
cULus
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.75
Number of Conductors
4
Key Features
Cable length (m)
20
Cable quality
PUR
Connector A
Female, M12 × 1, Straight, A-coded
In Stock
List Price
€103.80
home
Turck-Shop
Connectivity
Cordsets
RKS4.4T-20/TXL1075
Item Total
€103.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support