chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DT04-4P-A-10/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Deutsch Connector
DT04-4P-A-10/TXL
Order ID no. 100000447
home
Home
Loading...
Technical Data
Cable length (m)
10
Application
Mobile Equipment
Design
Connection Cable
Connector A
Male, Deutsch DT, Straight
Number of pins
4
Voltage (V)
230
Current (A)
7
Cable quality
PUR
Cable color
Black
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.75
Number of Conductors
4
Key Features
Cable length (m)
10
Cable quality
PUR
Connector A
Male, Deutsch DT, Straight
home
Turck-Shop
Connectivity
2-Way Splitters
DT04-4P-A-10/TXL
In Stock
Price Group
K2
List Price
€42.60
Item Total
€42.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support