chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
TSS-2P-A-10/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Superseal Connector
TSS-2P-A-10/TXL
Order ID no. 100000485
In Stock
List Price
€22.40
home
Home
Loading...
Technical Data
Cable length (m)
10
Application
Mobile Equipment
Design
Connection Cable
Connector A
Male, Superseal, Straight
Number of pins
2
Voltage (V)
24
Current (A)
8
Cable quality
PUR
Cable color
Black
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.75
Number of Conductors
2
Key Features
Cable length (m)
10
Cable quality
PUR
Connector A
Male, Superseal, Straight
home
Turck-Shop
Connectivity
2-Way Splitters
TSS-2P-A-10/TXL
Item Total
€22.40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support