chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
RJ45S-RJ45S-8814-5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable
RJ45S-RJ45S-8814-5M
Order ID no. 100000698
In Stock
List Price
€50.90
home
Home
Loading...
Technical Data
Network protocol
Ethernet
Cable length (m)
5
Application
Data
Design
Extension Cable
Connector A
Male, RJ45, Straight
Number of pins
8
Connector B
Male, RJ45, Straight
Number of Pins
8
Voltage (V)
48
Current (A)
0.5
Cable quality
PUR
Cable color
Green
Approvals
cULus
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.14
Number of Conductors
8
Key Features
Cable length (m)
5
Cable quality
PUR
Connector A
Male, RJ45, Straight
Connector B
Male, RJ45, Straight
home
Turck-Shop
Connectivity
Cordsets
RJ45S-RJ45S-8814-5M
Item Total
€50.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support