chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RS4.5T-25/S2500 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
RFID Cable Standard Version
RS4.5T-25/S2500
Order ID no. 100028737
home
Home
Loading...
Technical Data
Cable length (m)
25
Application
RFID
Design
Connection Cable
Connector A
Male, M12 × 1, A-coded
Number of pins
5
Coupling nut/screw material A
Brass
Voltage (V)
30
Cable quality
PUR
Cable color
Yellow
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.25
Number of Conductors
2
Key Features
Cable length (m)
25
Cable quality
PUR
Connector A
Male, M12 × 1, A-coded
In Stock
Price Group
K2
List Price
€279.70
home
Turck-Shop
Connectivity
Cordsets
RS4.5T-25/S2500
Item Total
€279.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support