chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RK4.217T-5-RS4.217T/TS7198 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Thermocouple Cable, Type K
RK4.217T-5-RS4.217T/TS7198
Order ID no. 100033105
home
Home
Loading...
Technical Data
Cable length (m)
5
Application
Signal
Design
Extension Cable
Connector A
Female, M12 × 1, Straight, A-coded
Number of pins
4
Coupling nut/screw material A
Brass
Connector B
Male, M12 × 1, Straight, A-coded
Number of Pins
4
Coupling nut/screw material B
Brass
Voltage (V)
250
Current (A)
4
Cable quality
TPE
Cable color
Green
Special features
Shielded
Key Features
Cable length (m)
5
Cable quality
TPE
Connector A
Female, M12 × 1, Straight, A-coded
Connector B
Male, M12 × 1, Straight, A-coded
In Stock
Price Group
K1
List Price
€50.40
home
Turck-Shop
Connectivity
Cordsets
RK4.217T-5-RS4.217T/TS7198
Item Total
€50.40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support