chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSSX-8814-2M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable
RSSX-8814-2M
Order ID no. 100036442
home
Home
Loading...
Technical Data
Network protocol
Ethernet
Cable length (m)
2
Application
Data
Design
Connection Cable
Connector A
Male, M12 × 1, Straight, X-coded
Number of pins
8
Coupling nut/screw material A
Brass
Cable quality
PUR
Cable color
Green
Approvals
cULus
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.14
Number of Conductors
8
Key Features
Cable length (m)
2
Cable quality
PUR
Connector A
Male, M12 × 1, Straight, X-coded
In Stock
Price Group
K2
List Price
€47.10
home
Turck-Shop
Connectivity
Cordsets
RSSX-8814-2M
Item Total
€47.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support