chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSP54PLA-4/TXG | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Supply Cable - M12 Power
RSP54PLA-4/TXG
Order ID no. 100038738
home
Home
Loading...
Technical Data
Cable length (m)
4
Application
Power
Design
Connection Cable
Connector A
Male, M12 × 1, Straight, L-coded
Number of pins
4+FE
Coupling nut/screw material A
Brass
Current (A)
16
Cable quality
PUR
Cable color
Gray
Special features
Suitable for drag chain use
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Core cross-section (mm²)
2.5
Number of Conductors
5
Key Features
Cable length (m)
4
Cable quality
PUR
Connector A
Male, M12 × 1, Straight, L-coded
home
Turck-Shop
Connectivity
Cordsets
RSP54PLA-4/TXG
In Stock
Price Group
K2
List Price
€57.50
Item Total
€57.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support