chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKP56PKA-1-RSP56PKA/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Supply Cable - M12 Power
RKP56PKA-1-RSP56PKA/TXL
Order ID no. 100038823
home
Home
Loading...
Technical Data
Cable length (m)
1
Application
Power
Design
Extension Cable
Connector A
Female, M12 × 1, Straight, K-coded
Number of pins
4+PE
Coupling nut/screw material A
Brass
Connector B
Male, M12 × 1, Straight, K-coded
Number of Pins
4+PE
Coupling nut/screw material B
Brass
Voltage (V)
600
Current (A)
12
Cable quality
PUR
Cable color
Black
Special features
Suitable for drag chain use
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Core cross-section (mm²)
1.5
Number of Conductors
5
Key Features
Cable length (m)
1
Cable quality
PUR
Connector A
Female, M12 × 1, Straight, K-coded
Connector B
Male, M12 × 1, Straight, K-coded
In Stock
Price Group
K2
List Price
€54.20
home
Turck-Shop
Connectivity
Cordsets
RKP56PKA-1-RSP56PKA/TXL
Item Total
€54.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support