chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
DT04-6P-A-15/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Deutsch Connector
DT04-6P-A-15/TXL
Order ID no. 100044662
home
Home
Loading...
Technical Data
Cable length (m)
15
Application
Mobile Equipment
Design
Connection Cable
Connector A
Male, Deutsch DT, Straight
Number of pins
6
Current (A)
6
Cable quality
PUR
Cable color
Black
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.75
Number of Conductors
6
Key Features
Cable length (m)
15
Cable quality
PUR
Connector A
Male, Deutsch DT, Straight
In Stock
List Price
€72.10
home
Turck-Shop
Connectivity
Cordsets
DT04-6P-A-15/TXL
Item Total
€72.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support