chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSSW-X2X-5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFIBUS Cable
RSSW-X2X-5M
Order ID no. 100048880
home
Home
Loading...
Technical Data
Network protocol
PROFIBUS-DP
Cable length (m)
5
Application
Data
Design
Connection Cable
Connector A
Male, M12 × 1, Straight, B-coded
Number of pins
5
Coupling nut/screw material A
Brass
Voltage (V)
250
Current (A)
4
Cable quality
PUR
Cable color
Violet
Ambient temperature min. (°C)
-50
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.25
Number of Conductors
2
Key Features
Cable length (m)
5
Cable quality
PUR
Connector A
Male, M12 × 1, Straight, B-coded
In Stock
Price Group
K2
List Price
€54.10
home
Turck-Shop
Connectivity
Cordsets
RSSW-X2X-5M
Item Total
€54.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support