chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKC4.5T-1-WSC4.5T/TRL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable Suitable for Use with Robots
RKC4.5T-1-WSC4.5T/TRL
Order ID no. 6543100
home
Home
Loading...
Technical Data
Cable length (m)
1
Application
Signal
Design
Extension Cable
Connector A
Female, M12 × 1, Straight, A-coded
Number of pins
5
Coupling nut/screw material A
Brass
Connector B
Male, M12 × 1, Angled, A-coded
Number of Pins
5
Coupling nut/screw material B
Brass
Voltage (V)
60
Current (A)
4
Cable quality
PUR
Cable color
Black
Special features
Suitable for use with robots
Approvals
cULus, CE, UKCA
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.34
Number of Conductors
5
Key Features
Cable length (m)
1
Cable quality
PUR
Connector A
Female, M12 × 1, Straight, A-coded
Connector B
Male, M12 × 1, Angled, A-coded
In Stock
Price Group
H1
List Price
€24.70
home
Turck-Shop
Connectivity
Cordsets
RKC4.5T-1-WSC4.5T/TRL
Item Total
€24.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support