chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PKG4M-10/TRL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable Suitable for Use with Robots
PKG4M-10/TRL
Order ID no. 6543142
home
Home
Loading...
Technical Data
Cable length (m)
10
Application
Signal
Design
Connection Cable
Connector A
Female, M8 × 1, Straight
Number of pins
4
Coupling nut/screw material A
Brass
Current (A)
4
Cable quality
PUR
Cable color
Black
Special features
Suitable for use with robots
Approvals
cULus, CE, UKCA
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.34
Number of Conductors
4
Key Features
Cable length (m)
10
Cable quality
PUR
Connector A
Female, M8 × 1, Straight
In Stock
Price Group
H1
List Price
€23.10
home
Turck-Shop
Connectivity
Cordsets
PKG4M-10/TRL
Item Total
€23.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support