chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VBS02-S80E-2-RSC5.31T/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Valve connector B type
VBS02-S80E-2-RSC5.31T/TXL
Order ID no. 6606518
home
Home
Loading...
Technical Data
Cable length (m)
2
Application
Signal
Design
Extension Cable
Connector A
Valve connector, Design B
Number of pins
2+PE
Connector B
Male, Straight
Voltage (V)
24
Current (A)
4
Cable quality
PUR
Cable color
Black
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
90
Core cross-section (mm²)
0.75
Number of Conductors
3
Key Features
Cable length (m)
2
Cable quality
PUR
Connector A
Valve connector, Design B
Connector B
Male, Straight
In Stock
Price Group
K2
List Price
€21.20
home
Turck-Shop
Connectivity
2-Way Splitters
VBS02-S80E-2-RSC5.31T/TXL
Item Total
€21.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support