chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VC8S22-T80E-1.5-RSC5.31T/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Valve connector C type
VC8S22-T80E-1.5-RSC5.31T/TXL
Order ID no. 6606537
home
Home
Loading...
Technical Data
Cable length (m)
1.5
Application
Signal
Design
Extension Cable
Connector A
Valve connector, Design C
Number of pins
2+PE, PE bridged
Connector B
Male, Straight
Voltage (V)
24
Current (A)
4
Cable quality
PUR
Cable color
Black
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
90
Core cross-section (mm²)
0.75
Number of Conductors
3
Key Features
Cable length (m)
1.5
Cable quality
PUR
Connector A
Valve connector, Design C
Connector B
Male, Straight
In Stock
Price Group
K2
List Price
€20.80
home
Turck-Shop
Connectivity
Cordsets
VC8S22-T80E-1.5-RSC5.31T/TXL
Item Total
€20.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support