chevron_left
Menu
Turck
search
Loading
add_shopping_cart
person
Login
Home
Products
chevron_left
Menu
VAS04-K81E-5-WSC5T/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Valve connector A type
VAS04-K81E-5-WSC5T/TXL
Order ID no. 6606803
home
Home
Loading...
Technical Data
Cable length (m)
5
Application
Signal
Design
Extension Cable
Connector A
Valve connector, Design A
Number of pins
3+PE
Connector B
Male, Straight
Number of Pins
4+PE
Voltage (V)
24
Current (A)
4
Cable quality
PUR
Cable color
Black
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
90
Core cross-section (mm²)
0.75
Number of Conductors
4
Key Features
Cable length (m)
5
Cable quality
PUR
Connector A
Valve connector, Design A
Connector B
Male, Straight
In Stock
Price Group
K2
List Price
€29.50
home
Turck-Shop
Connectivity
Cordsets
VAS04-K81E-5-WSC5T/TXL
Item Total
€29.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support