chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VBS02-L80E-10/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Valve connector B type
VBS02-L80E-10/TEL
Order ID no. 6606839
home
Home
Loading...
Technical Data
Cable length (m)
10
Application
Signal
Design
Connection Cable
Connector A
Valve connector, Design B
Number of pins
2+PE
Voltage (V)
24
Current (A)
4
Cable quality
PVC
Cable color
Black
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.75
Number of Conductors
3
Key Features
Cable length (m)
10
Cable quality
PVC
Connector A
Valve connector, Design B
In Stock
Price Group
K2
List Price
€24.20
home
Turck-Shop
Connectivity
Cordsets
VBS02-L80E-10/TEL
Item Total
€24.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support