chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VC8S22-T80E-0.3-WSC5.31T/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Valve connector C type
VC8S22-T80E-0.3-WSC5.31T/TEL
Order ID no. 6606897
home
Home
Loading...
Technical Data
Cable length (m)
0.3
Application
Signal
Design
Extension Cable
Connector A
Valve connector, Design C
Number of pins
2+PE, PE bridged
Connector B
Male, M12 × 1, Angled
Number of Pins
2+PE
Coupling nut/screw material B
Brass
Voltage (V)
24
Current (A)
4
Cable quality
PVC
Cable color
Black
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.34
Number of Conductors
3
Key Features
Cable length (m)
0.3
Cable quality
PVC
Connector A
Valve connector, Design C
Connector B
Male, M12 × 1, Angled
In Stock
Price Group
K2
List Price
€21.40
home
Turck-Shop
Connectivity
Cordsets
VC8S22-T80E-0.3-WSC5.31T/TEL
Item Total
€21.40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support