chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKC12T-2/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC
RKC12T-2/TEL
Order ID no. 6625327
home
Home
Loading...
Technical Data
Cable length (m)
2
Application
Signal
Design
Connection Cable
Connector A
Female, M12 × 1, Straight, A-coded
Number of pins
12
Coupling nut/screw material A
Brass
Voltage (V)
30
Current (A)
1.5
Cable quality
PVC
Cable color
Black
Approvals
cULus
Ambient temperature min. (°C)
-5
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.14
Number of Conductors
12
Key Features
Cable length (m)
2
Cable quality
PVC
Connector A
Female, M12 × 1, Straight, A-coded
In Stock
Price Group
H1
List Price
€32.70
home
Turck-Shop
Connectivity
Cordsets
RKC12T-2/TEL
Item Total
€32.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support