chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKC4T-0.5-RKC4T/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC
RKC4T-0.5-RKC4T/TEL
Order ID no. 6625592
home
Home
Loading...
Technical Data
Cable length (m)
0.5
Application
Signal
Design
Extension Cable
Connector A
Female, M12 × 1, Straight, A-coded
Number of pins
3
Coupling nut/screw material A
Brass
Connector B
Female, M12 × 1, Straight, A-coded
Number of Pins
3
Coupling nut/screw material B
Brass
Voltage (V)
250
Current (A)
4
Cable quality
PVC
Cable color
Black
Approvals
cULus
Ambient temperature min. (°C)
-5
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.34
Number of Conductors
3
Key Features
Cable length (m)
0.5
Cable quality
PVC
Connector A
Female, M12 × 1, Straight, A-coded
Connector B
Female, M12 × 1, Straight, A-coded
In Stock
Price Group
H1
List Price
€12.50
home
Turck-Shop
Connectivity
Cordsets
RKC4T-0.5-RKC4T/TEL
Item Total
€12.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support