chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
PKW4M-P7X2-1.5-RSC4.4T/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
PKW4M-P7X2-1.5-RSC4.4T/TXL
Order ID no. 6626105
home
Home
Loading...
Technical Data
Cable length (m)
1.5
Application
Signal
Design
Extension Cable
Connector A
Female, M8 × 1, Angled
Number of pins
4
Coupling nut/screw material A
Brass
Connector B
Male, M12 × 1, Straight, A-coded
Number of Pins
4
Coupling nut/screw material B
Brass
Current (A)
4
Cable quality
PUR
Cable color
Black
Special features
LED
Approvals
cULus
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.34
Number of Conductors
4
Key Features
Cable length (m)
1.5
Cable quality
PUR
Connector A
Female, M8 × 1, Angled
Connector B
Male, M12 × 1, Straight, A-coded
In Stock
Price Group
H1
List Price
€20.20
home
Turck-Shop
Connectivity
Cordsets
PKW4M-P7X2-1.5-RSC4.4T/TXL
Item Total
€20.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support