chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
PSGS4M-10/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC
PSGS4M-10/TEL
Order ID no. 6627443
home
Home
Loading...
Technical Data
Cable length (m)
10
Application
Signal
Design
Connection Cable
Connector A
Male, M8 × 1, Straight
Number of pins
4
Coupling nut/screw material A
Brass
Current (A)
4
Cable quality
PVC
Cable color
Black
Special features
Shielded, Shielding on coupling nut
Approvals
cULus
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.34
Number of Conductors
4
Key Features
Cable length (m)
10
Cable quality
PVC
Connector A
Male, M8 × 1, Straight
In Stock
List Price
€32.30
home
Turck-Shop
Connectivity
Cordsets
PSGS4M-10/TEL
Item Total
€32.30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support