chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
RSC4.221T-4/TEB | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC
RSC4.221T-4/TEB
Order ID no. 6628474
home
Home
Loading...
Technical Data
Cable length (m)
4
Application
Signal
Design
Connection Cable
Connector A
Male, M12 × 1, Straight, A-coded
Number of pins
2
Coupling nut/screw material A
Brass
Voltage (V)
250
Current (A)
4
Cable quality
PVC
Cable color
Blue
Approvals
cULus
Ambient temperature min. (°C)
-5
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.5
Number of Conductors
2
Key Features
Cable length (m)
4
Cable quality
PVC
Connector A
Male, M12 × 1, Straight, A-coded
In Stock
List Price
€13.40
home
Turck-Shop
Connectivity
Cordsets
RSC4.221T-4/TEB
Item Total
€13.40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support