chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PSW3M-2/TXY | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
PSW3M-2/TXY
Order ID no. 6630070
home
Home
Loading...
Technical Data
Cable length (m)
2
Application
Signal
Design
Connection Cable
Connector A
Male, M8 × 1, Angled
Number of pins
3
Coupling nut/screw material A
Brass
Current (A)
4
Cable quality
PUR
Cable color
Yellow
Special features
Suitable for drag chain use
Approvals
cULus
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.34
Number of Conductors
3
Key Features
Cable length (m)
2
Cable quality
PUR
Connector A
Male, M8 × 1, Angled
In Stock
Price Group
H1
List Price
€9.60
home
Turck-Shop
Connectivity
Cordsets
PSW3M-2/TXY
Item Total
€9.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support