chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WSC4T-10/TXL1001 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Weld-Splatter Resistant Actuator and Sensor Cable
WSC4T-10/TXL1001
Order ID no. 6630257
home
Home
Loading...
Technical Data
Cable length (m)
10
Application
Signal
Design
Connection Cable
Connector A
Male, M12 × 1, Angled, A-coded
Number of pins
3
Coupling nut/screw material A
Brass
Voltage (V)
250
Current (A)
4
Cable quality
PUR
Cable color
Yellow
Special features
Resistant to welding sparks
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
90
Core cross-section (mm²)
0.34
Number of Conductors
3
Key Features
Cable length (m)
10
Cable quality
PUR
Connector A
Male, M12 × 1, Angled, A-coded
In Stock
Price Group
H1
List Price
€57.10
home
Turck-Shop
Connectivity
2-Way Splitters
WSC4T-10/TXL1001
Item Total
€57.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support