chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
RKC4.201T-3/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC
RKC4.201T-3/TEL
Order ID no. 6630977
home
Home
Loading...
Technical Data
Cable length (m)
3
Application
Signal
Design
Connection Cable
Connector A
Female, M12 × 1, Straight, A-coded
Number of pins
2
Coupling nut/screw material A
Brass
Voltage (V)
250
Current (A)
4
Cable quality
PVC
Cable color
Black
Approvals
cULus
Ambient temperature min. (°C)
-5
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.34
Number of Conductors
2
Key Features
Cable length (m)
3
Cable quality
PVC
Connector A
Female, M12 × 1, Straight, A-coded
In Stock
List Price
€12.90
home
Turck-Shop
Connectivity
Cordsets
RKC4.201T-3/TEL
Item Total
€12.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support