chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
CKCM12-11-10/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Supply Cable for Multiple Passive Junction Box, TPU
CKCM12-11-10/TXL
Order ID no. 6631125
home
Home
Loading...
Technical Data
Cable length (m)
10
Design
Connection Cable
Connector A
Female, M23 × 1, Straight
Number of pins
12
Coupling nut/screw material A
Brass
Voltage (V)
300
Current (A)
4
Cable quality
TPU
Cable color
Black
Core cross-section (mm²)
0.82
Number of Conductors
11
Key Features
Cable length (m)
10
Cable quality
TPU
Connector A
Female, M23 × 1, Straight
In Stock
Price Group
K1
List Price
€100.50
home
Turck-Shop
Connectivity
Cordsets
CKCM12-11-10/TXL
Item Total
€100.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support