chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
WKC5T-P7X3.1-20-RSC5T/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
WKC5T-P7X3.1-20-RSC5T/TXL
Order ID no. 6631759
home
Home
Loading...
Technical Data
Cable length (m)
20
Application
Signal
Design
Extension Cable
Connector A
Female, M12 × 1, Angled, A-coded
Number of pins
4+PE
Coupling nut/screw material A
Brass
Connector B
Male, M12 × 1, Straight, A-coded
Number of Pins
4+PE
Coupling nut/screw material B
Brass
Current (A)
4
Cable quality
PUR
Cable color
Black
Special features
Suitable for drag chain use
Approvals
cULus
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.34
Number of Conductors
5
Key Features
Cable length (m)
20
Cable quality
PUR
Connector A
Female, M12 × 1, Angled, A-coded
Connector B
Male, M12 × 1, Straight, A-coded
In Stock
Price Group
H1
List Price
€58.80
home
Turck-Shop
Connectivity
Cordsets
WKC5T-P7X3.1-20-RSC5T/TXL
Item Total
€58.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support