chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
WKC4.5T-4/TXO3700 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
WKC4.5T-4/TXO3700
Order ID no. 6632944
home
Home
Loading...
Technical Data
Cable length (m)
4
Application
Signal
Design
Connection Cable
Connector A
Female, M12 × 1, Angled, A-coded
Number of pins
5
Coupling nut/screw material A
Brass
Voltage (V)
60
Current (A)
4
Cable quality
PUR
Cable color
Orange
Special features
Resistant to welding sparks, Suitable for drag chain use
Approvals
cULus
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.34
Number of Conductors
5
Key Features
Cable length (m)
4
Cable quality
PUR
Connector A
Female, M12 × 1, Angled, A-coded
In Stock
List Price
€22.30
home
Turck-Shop
Connectivity
2-Way Splitters
WKC4.5T-4/TXO3700
Item Total
€22.30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support